DWM-06-58-G-S-410 - .050inx.100in Micro Stacker Connector, 6 Pin, 1 Row, Through Hole, 10µin Gold/Flash, .410in Stack Ht, .705in OAL
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 209 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.162 | $1.758 | $1.490 | $1.322 | $1.072 | $0.997 | $0.798 | $0.604 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Layer |