DWM-08-53-L-S-215 - .050" x .100" Flex Stack, Flexible Micro Board Stacker
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.059 | $1.679 | $1.426 | $1.267 | $0.988 | $0.895 | $0.709 | $0.523 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| DWM-08-53-L-S-285 | 166 | Tube | 1 | 57 | StackHeight | Yes |
| DWM-08-53-L-S-295 | 166 | Tube | 1 | 57 | StackHeight | Yes |
| DWM-08-53-L-S-200 | 166 | Tube | 1 | 57 | StackHeight | Yes |
| DWM-08-53-L-S-232 | 166 | Tube | 1 | 57 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

