DWM-10-61-G-D-810 - .050inx.100in Micro Stacker Connector, 20 Pin, 2 Row, Through Hole, 10µin Gold/Flash, .810in Stack Ht, 1.050in OAL
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 127 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.376 | $4.861 | $4.514 | $4.301 | $3.483 | $3.217 | $2.589 | $1.947 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| DWM-10-61-G-D-755 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-G-D-560 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-G-D-780 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-G-D-830 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-G-D-827 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-G-D-750 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-G-D-930 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-G-D-900 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (45 parts per package) |
