DWM-10-61-L-D-750 - .050" x .100" Flex Stack, Flexible Micro Board Stacker
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 127 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.480 | $4.050 | $3.763 | $3.584 | $2.792 | $2.528 | $2.000 | $1.472 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| DWM-10-61-G-D-750 | 127 | Tube | 1 | 45 | Plating | Yes |
| DWM-10-61-L-D-785 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-L-D-570 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-L-D-744 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-L-D-637 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-L-D-695 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-L-D-330 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-L-D-370 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-L-D-815 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-L-D-820 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| DWM-10-61-L-D-790 | 127 | Tube | 1 | 45 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (45 parts per package) |
