DWM-12-61-G-D-665 - .050" x .100" Flex Stack, Flexible Micro Board Stacker
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 113 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.451 | $5.835 | $5.421 | $5.163 | $4.182 | $3.858 | $3.109 | $2.328 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| DWM-12-61-G-D-275 | 113 | Tube | 1 | 38 | StackHeight | Yes |
| DWM-12-61-G-D-745 | 113 | Tube | 1 | 38 | StackHeight | Yes |
| DWM-12-61-G-D-649 | 113 | Tube | 1 | 38 | StackHeight | Yes |
| DWM-12-61-G-D-775 | 113 | Tube | 1 | 38 | StackHeight | Yes |
| DWM-12-61-G-D-820 | 113 | Tube | 1 | 38 | StackHeight | Yes |
| DWM-12-61-G-D-830 | 113 | Tube | 1 | 38 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (38 parts per package) |
