DWM-25-61-G-D-523 - .050" x .100" Flex Stack, Flexible Micro Board Stacker
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 73 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $12.768 | $11.794 | $11.155 | $10.752 | $8.713 | $8.037 | $6.471 | $4.854 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| DWM-25-61-G-D-700 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-500 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-805 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-820 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-698 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-670 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-665 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-630 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-200 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-530 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-550 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-780 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-330 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-745 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| DWM-25-61-G-D-676 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (18 parts per package) |
