DWM-30-55-G-D-320 - .050inx.100in Micro Stacker Connector, 60 Pin, 2 Row, Through Hole, 10µin Gold/Flash, .320in Stack Ht, .610in OAL
Features
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Termination: Through-hole
Application: Optional polarization for single or double row design up to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 46 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $12.499 | $11.547 | $10.920 | $10.517 | $8.526 | $7.871 | $6.338 | $4.756 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| DWM-30-55-G-D-490 | 46 | Tube | 1 | 15 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Tube (15 parts per package) |
