EBCE-1-4-08-LU-1-12-LU-1 ExaMAX® I/O 2.00 mm Shielded Panel Mount Cable Socket

Features

  • Fully shielded external cable and cage for EMI protection

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.2 capable

  • Individual signal wafers with staggered differential pair design; 32 or 48 pairs

Online Pricing is not available for this part.
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
Gbps Capable Capable Capable Capable Capable No No No
How is this calculated?
Mates and Related Components

Mating Connectors

Series Image for 6QP-
EBTM-RA

ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Header

Product Image for ARM6-
EBTC

ExaMAX® I/O 2.00 mm Shielded Die Cast Panel Cage

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
EU CE Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: CHINA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.