EBCE-1-4-08-LU-1-40-LU-1 ExaMAX® I/O 2.00 mm Shielded Panel Mount Cable Socket
Features
Fully shielded external cable and cage for EMI protection
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Individual signal wafers with staggered differential pair design; 32 or 48 pairs
Rugged pull latch for mating/unmating
30 and 34 AWG Eye Speed® ultra low skew twinax cable
One-piece embossed ground structure on each signal wafer to reduce crosstalk
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EBCE-1-4-08-LU-1-20-LU-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCE-1-4-08-LU-1-16-LU-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCE-1-4-08-LU-1-12-LU-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |


