EBCF-4-4-06-V-1-34-V-1 - ExaMAX® 2.00 mm High-Speed Backplane Cable Socket
Features
112 Gbps PAM4 performance (Cable-to-Cable)
Samtec’s Eye Speed® ultra low skew twinax cable provides improved signal integrity, increased flexibility and routability
Improves signal integrity and increases signal path length at higher data rates
Current rating: 3.6 A max
Voltage rating: 125 VAC/177 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EBCF-4-4-06-V-1-36-V-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCF-4-4-06-V-1-26-V-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCF-4-4-06-V-1-24-V-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCF-4-4-06-V-1-20-V-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCF-4-4-06-V-1-18-V-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCF-4-4-06-V-1-10-V-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCF-4-4-06-V-1-59-V-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCF-4-4-06-V-1-08-V-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EBCF-4-4-06-V-1-70-V-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |


