ExaMAX® High-Speed Backplane System

The ExaMAX® backplane system offers high-density and design flexibility to fit a variety of applications, including Flyover® cable supporting 112 Gbps PAM4 and board-to-board supporting 64 Gbps PAM4 (32 Gbps NRZ).

Family Overview

ExaMAX® Family Overview

112 Gbps PAM4 cable assemblies: ExaMAX® backplane cable systems improve signal integrity and routability using Samtec Flyover® technology, which routes the signal above a lossy PCB using co-extruded, ultra-low skew twinax for improved bandwidth and reach. Direct solder attach to contacts optimizes the signal path, further enhancing performance. Supports 112 Gbps PAM4 applications and is PCIe® 6.0/CXL® 3.1 capable.

64 Gbps PAM4 interconnects: The ExaMAX® contact system achieves two reliable points of contact at all times and minimizes residual stub for improved signal integrity performance, while providing low mating force and excellent contact normal force. Signal wafers incorporate a one-piece, embossed ground structure which improves crosstalk. Supports 64 Gbps PAM4 (32 Gbps NRZ) applications and is PICe® 6.0/CXL® 3.1 capable.

ExaMAX® Product Explorer

ExaMAX® explorer

Features

 

Technical Data

Backplane Architecture

ExaMAX® Backplane Architecture
 

Mechanical Overview

ExaMAX® Mechanical Overview
 

Technical Data

ExaMAX® Technical Data
 

Downloads & Resources

Literature

High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF
High-Speed Board-to-Board<br/>Solutions Guide

High-Speed Board-to-Board
Solutions Guide

Download PDF
ExaMAX® High-Speed Backplane eBrochure

ExaMAX® High-Speed Backplane eBrochure

Download PDF
Broadcast Video Solutions Guide

Broadcast Video Solutions Guide

Download PDF
5G Applications Solution Guide

5G Applications Solution Guide

Download PDF

Technical Documents

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
Samtec – ExaMAX® Cable to 112 Gbps PAM4
Samtec – ExaMAX® Cable to 112 Gbps PAM4

Products

EBTM

ExaMAX® 2.00 mm High-Speed Backplane Vertical Header
Features
  • 4 or 6 pairs per column

  • 2.00 mm (.0787") pitch

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.1 capable

  • Press-fit termination

Series Image for EBTM-

EBTM-RA

ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Header
Features
  • 4 or 6 pairs per column

  • 2.00 mm (.0787") pitch

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.1 capable

  • Press-fit termination

  • Right-angle orientation

Series Image for 6QP-

EBTF-RA

ExaMAX® 2.00 mm High-Speed Backplane Right-Angle Receptacle
Features
  • 4 or 6 pairs per column

  • 2.00 mm (.0787") pitch

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.1 capable

  • Press-fit termination

Series Image for EBTF-RA

EBDM-RA

ExaMAX® 2.00 mm Direct Mate Orthogonal Header
Features
  • Eliminates the mid-plane improving airflow and requiring fewer connectors

  • 2.00 mm (.0787") pitch

  • 6 pairs per column

  • Supports 64 Gbps PAM4 (32 Gbps NRZ) applications

  • PCIe® 6.0/CXL® 3.1 capable

  • Shorter signal path for improved signal integrity performance

  • Integral guide post

Series Image for EBDM-RA

EBCM

ExaMAX® 2.00 mm High-Speed Backplane Cable Header
Features
  • 112 Gbps PAM4 performance (Cable-to-Cable)

  • PCIe® 6.0/CXL® 3.1 capable

  • Samtec’s Eye Speed® ultra low skew twinax cable provides improved signal integrity, increased flexibility and routability

  • Improves signal integrity and increases signal path length at higher data rates

Series Image for 292-CM

EBCF

ExaMAX® 2.00 mm High-Speed Backplane Cable Socket
Features
  • 112 Gbps PAM4 performance (Cable-to-Cable)

  • PCIe® 6.0/CXL® 3.1 capable

  • Samtec’s Eye Speed® ultra low skew twinax cable provides improved signal integrity, increased flexibility and routability

  • Improves signal integrity and increases signal path length at higher data rates

Series Image for 292-CM

EGBM

SureWare™ Terminal Guide Module for ExaMAX®
Features
  • Vertical or right-angle orientation

  • Guide module for EBTF-RA and EBTM Series

Series Image for 0161-RA

EGBF

SureWare™ Socket Socket Guide Module for ExaMAX®
Features
  • Right-angle orientation

  • Guide module for EBTF-RA and EBTM Series

Series Image for 0161-RA

EPTT

ExaMAX® Terminal Power Module
Features
  • Right-angle orientation

  • Power module for EBTF-RA and EBTM Series

Series Image for EPTT-

EPTS

ExaMAX® Socket Power Module
Features
  • Vertical or right-angle orientation

  • Power module for EBTF-RA and EBTM Series

Series Image for EPTS-

EBCL

Vertical Latching Shroud for ExaMAX® Backplane Cable Socket
Features
  • Provides retention for EBCF-VT to EBTM-VT

  • Surrounds and protects EBTM-VT

  • Screw mounts secure the EBCL to the board (M2 thread)

Series Image for 292-CM

EBCB

Panel Retention Bracket for ExaMAX® Backplane Cable Header
Features
  • Provides retention for EBCM through a backplane

  • Screw mounts secure the EBCB to the backplane

Series Image for 292-CM

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Flyover® Next-Gen Systems