EBDM-6-06-2.0-S-RA-1 ExaMAX® 2.00 mm Direct Mate Orthogonal Header
Features
Eliminates the mid-plane improving airflow and requiring fewer connectors
2.00 mm (.0787") pitch
6 pairs per column
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Shorter signal path for improved signal integrity performance
Integral guide post
Current rating: 4 A max
Voltage rating: 150 VAC/212 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 525 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 |
| Price | $52.652 | $49.844 | $47.972 | $46.803 | $38.416 | $35.622 | $30.031 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (25 parts per package) |
