EBDM-6-08-2.0-S-RA-1-G-S - ExaMAX® 2.00 mm Direct Mate Orthogonal Header
Features
Eliminates the mid-plane improving airflow and requiring fewer connectors
2.00 mm (.0787") pitch
6 pairs per column
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Shorter signal path for improved signal integrity performance
Integral guide post
Current rating: 4 A max
Voltage rating: 150 VAC/212 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 722 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $69.702 | $65.984 | $63.506 | $61.957 | $50.856 | $47.155 | $39.754 | $32.353 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (25 parts per package) |

