ECUE-08-043-T2-FF-B4-1 - FireFly™ Low Profile Micro Flyover System™ Cable Assembly
This FireFly™ Micro Flyover System™ is a low cost copper solution based on Samtec’s 100 Ω, 34 and 36 AWG twinax ribbon cable. It is interchangeable with the FireFly™ optical assembly using the same connector system.
Features
FireFly™ copper cable system
Data connection is taken "off board" for easier routing
Interchangeable with FireFly™ optical
Designed for on-board or on-package placement
Wide variety of End 2 options
28 Gbps performance
Multiple signal mapping options
Low-cost solution for seamless integration of new and existing architectures
For more information, contact [email protected]
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 |
| Price | $58.685 | $57.534 | $56.841 | $56.147 | $54.937 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ECUE-08-045-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-040-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-050-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-035-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-052-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-031-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-030-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-060-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-025-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-023-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-022-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-065-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-020-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-066-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-018-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-070-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-015-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-014-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-012-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-011-T2-FF-B4-1 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
