ECUE-08-250-T3-FF-01-2 FireFly™ Low Profile Micro Flyover System™ Cable Assembly
This FireFly™ Micro Flyover System™ is a low cost copper solution based on Samtec’s 100 Ω, 34 and 36 AWG twinax ribbon cable. It is interchangeable with the FireFly™ optical assembly using the same connector system.
Features
FireFly™ copper cable system
Data connection is taken "off board" for easier routing
Interchangeable with FireFly™ optical
Designed for on-board or on-package placement
Wide variety of End 2 options
28 Gbps performance
Multiple signal mapping options
Low-cost solution for seamless integration of new and existing architectures
For more information, contact [email protected]
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 |
| Price | $127.558 | $125.057 | $123.548 | $122.040 | $119.412 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ECUE-08-203-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-200-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-165-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-150-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-100-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-090-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-082-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-061-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-060-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-050-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-045-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-040-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-030-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-026-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-025-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-022-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-020-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-016-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-015-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-08-012-T3-FF-01-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
