ECUE-12-030-T1-FF-02-D1 - FireFly™ Low Profile Micro Flyover System™ Cable Assembly
This FireFly™ Micro Flyover System™ is a low cost copper solution based on Samtec’s 100 Ω, 34 and 36 AWG twinax ribbon cable. It is interchangeable with the FireFly™ optical assembly using the same connector system.
Features
FireFly™ copper cable system
Data connection is taken "off board" for easier routing
Interchangeable with FireFly™ optical
Designed for on-board or on-package placement
Wide variety of End 2 options
28 Gbps performance
Multiple signal mapping options
Low-cost solution for seamless integration of new and existing architectures
For more information, contact [email protected]
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bulk |
Evaluation and Development Kits
Virtex® UltraScale+ FPGA VCU118
REF-194194-03
Company: Xilinx®
VCU118 FMC+™ HSPC Active Loopback Card: This loopback mezzanine card was designed to be used in conjunction with the Xilinx® UltraScale+ VCU118 Development board and is included in the VCU118 Development Kit available from Xilinx®. The mechanical design of the loopback card is based on an elongated version of the VITA™ 57.4 single width mezzanine card. This same loopback card is also available from Samtec as a standalone product to aid in FMC+™ development environments. This product is only available with Samtec's Flyover® QSFP28 Twinax Cable Assembly (HDR-193805-01-ECUE) and aluminum faceplate attached.
28 Gbps FireFly™ Evaluation Kit
REF-209623-01 / REF-230408-X.XX-01
Company: Samtec
As data rates increase, trace length on PCBs decrease. Samtec's Flyover® Technology simplifies PCB design and limits signal degradation in high data rate applications. Samtec's FireFly™ Micro Flyover System™ offers the flexibility of using optical and copper interconnects interchangeably with the same connector system. The 28 Gbps FireFly™ Evaluation Kits provide system designers, optical and SI engineers an easy-to-use solution for testing the FireFly™ Micro Flyover System™. Rated up to 28 Gbps per lane, these kits allow the designer real-time evaluation of an actively running copper or optical FireFly™ system in their lab. REF-209623-01 supports: x4 configuration in all speeds x12 configurations below 16 Gbps REF-230408-X.XX-01 supports: x12 configuration at 25 Gbps and 28 Gbps The 28 Gbps FireFly™ Evaluation Kits deliver a high-quality system with robust optical, electrical and mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.
Protocols
| PDR | IB EDR | 32GFC | 64GFC | IB HDR | 128GFC | IB NDR | 256GFC | IB XDR |
|---|---|---|---|---|---|---|---|---|
| 25.8 Gbps | 28.05 Gbps | 28.9 Gbps PAM4 | 53.13 Gbps PAM4 | 56.1 Gbps PAM4 | 106.25 Gbps PAM4 | 112.2 Gbps PAM4 | 200 Gbps PAM4 | |
| 28 Gbps NRZ | Capable | Capable | Capable | No | No | No | No | No |
| PDR | USB 10Gbps | PCIe 4.0 | USB 20Gbps | PCIe 5.0 | USB 40Gbps | USB 80Gbps | PCIe 6.0 | PCIe 7.0 |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 16 Gbps | 20 Gbps | 32 Gbps | 40 Gbps | 40 Gbps | 64 Gbps PAM4 | 128 Gbps PAM4 | |
| 28 Gbps NRZ | Capable | Capable | Capable | No | No | No | No | No |
| PDR | Ethernet | Ethernet | Ethernet | OIF CEI 56G | Ethernet | OIF CEI 112G | Ethernet | OIF CEI 224G |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 25 Gbps | 50 Gbps PAM4 | 56 Gbps PAM4 | 100 Gbps PAM4 | 112 Gbps PAM4 | 200 Gbps PAM4 | 224 Gbps PAM4 | |
| 28 Gbps NRZ | Capable | Capable | No | No | No | No | No | No |
| PDR | SATA 2.0 | SAS 2.0 | SATA 3.0 | SAS 3.0 | SATA 3.5 | SAS 4.0 | CXL 1.1/2.0 | CXL 3.2 |
|---|---|---|---|---|---|---|---|---|
| 3 Gbps | 6 Gbps | 6 Gbps | 12 Gbps | 16 Gbps | 22.5 Gbps | 32 Gbps | 64 Gbps PAM4 | |
| 28 Gbps NRZ | Capable | Capable | Capable | Capable | Capable | Capable | No | No |
How is this calculated?
Protocol capability of Samtec connectors results from a comparison of the protocol channel data rate and the Samtec Channel Performance Metric (CPM) per product. The Samtec CPM estimates connector performance in a pre-defined channel as illustrated below.
This channel-based approach factors impairments—such as the crosstalk and reflections—inherent in real-world signal channels. Samtec CPM sums all channel noise sources and then determines the resultant signal to noise ratio in a specific mated connector pair. By its very nature, CPM is a function of channel assumptions made and will vary from application to application. Achieving similar results requires good SI design practice in the system PCB(s) and using Samtec-provided connector breakout regions (BOR).
The ECUE series has a CPM of 28 Gbps NRZ.
ECUE products are capable of protocols whose channel data rates are less than this CPM.
For more information, please read this blog article: A New High Speed Connector Rating That Accounts For The Entire System and download the Samtec Channel Performance Metric white paper.
Samtec recommends contacting [email protected] for technical support prior to final connector selection in any specific high-speed application.
Catalog Pages
Prints and Footprints
| ECUE-2 - Copper FireFly™ Cable Assembly, Low Profile, 28G |
| ECUE - ECUE Mated Document |
| ECUE-1 - Copper FireFly™ Cable Assembly, Low Profile |
| Footprints may be located on the Print. If not, please contact Customer Engineering Support. |
Mates and Related Components
Mating Connectors
Test Reports
Tech Library
| FireFly™ Instruction Sheet - Copper |
| FireFly™ Instruction Sheet - Optical, Grooved Heat Sink |
| FireFly™ Instruction Sheet - Optical, Grooved Heat Sink with Tool |
| FireFly™ Micro Flyover System™ Video |
| Demonstration of FireFly™ FMC+ Loopback Card in Xilinx VCU118 Development Kit |
| FireFly™ Micro Flyover System eBrochure |
| High-Speed Cable Interconnect Solutions Guide |
| Optics Mid-Board Transceivers Solutions Guide |
Compliance
| Compliance Tools |
|---|
| Material Declaration |
| EU RoHS and REACH Compliance |
| Recognitions |
|---|
|
|
| Environmental Compliance | |
|---|---|
| Halogen | Halogenated |
| Penta Octa | Compliant |
| Moisture Sensitivity Level | Not Moisture Sensitive |
| WEEE | Compliant |
| EU ROHS 2 + Pthalate Directive | Compliant |
| EU REACH | No SVHCs |
| China ROHS | Non Hazardous - E |
| California Proposition 65 | WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov |
| EU CE Mark | Not Applicable |
| UKCA Mark | Not Applicable |
| PFAS | Contains FEP |
| Regulatory Verification Method | Manual |
For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?