ECUE-12-10.00-C1-FF-02 - FireFly™ Low Profile Micro Flyover System™ Cable Assembly
This FireFly™ Micro Flyover System™ is a low cost copper solution based on Samtec’s 100 Ω, 34 and 36 AWG twinax ribbon cable. It is interchangeable with the FireFly™ optical assembly using the same connector system.
Features
FireFly™ copper cable system
Data connection is taken "off board" for easier routing
Interchangeable with FireFly™ optical
Designed for on-board or on-package placement
Wide variety of End 2 options
28 Gbps performance
Multiple signal mapping options
Low-cost solution for seamless integration of new and existing architectures
For more information, contact [email protected]
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ECUE-12-010-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-009-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-012-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-007-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-015-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-016-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-020-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-025-C1-FF-02 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ECUE-12-026-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-030-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-035-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-040-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-050-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-055-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-060-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-070-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-076-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-100-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-122-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ECUE-12-152-C1-FF-02 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
