ECUO-B04-25-021-0-3-1-8 FireFly™ Active Optical Micro Flyover System™ Cable Assembly
This FireFly™ optical Flyover® assembly is designed for flexibility and is interchangeable with the FireFly™ copper assembly using the same micro connector system. It is available as a 12-channel optical transmitter or receiver to achieve 16 Gbps per channel, and a 4-channel full duplex optical transceiver to achieve 28 Gbps per channel.
Features
FireFly™ optical cable system
Data connection is taken "off board" for easier routing
Interchangeable with FireFly™ copper
Choice of data rate: 14 Gbps, 16 Gbps, 25 Gbps, 28 Gbps
High-performance signal quality with BER better than 1E-12
Designed for on-board or on-package placement
Variety of integral heat sink, fiber type and End 2 options
FireFly™ Evaluation and Development Kits available. Visit samtec.com/kits
For more information, contact [email protected]