ECUO-U04-TMP FireFly™ Active Optical Micro Flyover System™ Cable Assembly

This FireFly™ optical Flyover® assembly is designed for flexibility and is interchangeable with the FireFly™ copper assembly using the same micro connector system. It is available as a 12-channel optical transmitter or receiver to achieve 16 Gbps per channel, and a 4-channel full duplex optical transceiver to achieve 28 Gbps per channel.

Features

  • FireFly™ optical cable system

  • Data connection is taken "off board" for easier routing

  • Interchangeable with FireFly™ copper

  • Choice of data rate: 14 Gbps, 16 Gbps, 25 Gbps, 28 Gbps

  • High-performance signal quality with BER better than 1E-12

  • Designed for on-board or on-package placement

  • Variety of integral heat sink, fiber type and End 2 options

  • FireFly™ Evaluation and Development Kits available. Visit samtec.com/kits

  • For more information, contact [email protected]

Online Pricing is not available for this part.
Evaluation and Development Kits
14 Gbps FireFly™ FMC™ Development Kit

REF-193429-01

Company: Samtec

Samtec's 14 Gbps FireFly™ FMC™ Module provides up to 140 Gbps full-duplex bandwidth over 10 channels from an FPGA to an industry-standard multi-mode fiber optic cable. The FireFly™ optical engines provide adjustable power levels to support cable lengths up to 100 m. The Samtec 14 Gbps FireFly™ FMC™ Module supports Data Center, High Performance Computing and FPGA-to-FPGA protocols including Ethernet, InfiniBand™, Fibre Channel and Aurora. As a VITA™ 57.1 FMC™, the Samtec 14 Gbps FireFly™ FMC™ Module can be used for optical data communication on any FPGA development board supporting high-speed multi-gigabit transceivers. It can run system data or BERT testing on all channels in parallel. This makes evaluation and development with an FPGA much easier.

picture of development kit
Mates and Related Components

Mating Connectors

Series Image for 292-CM
UEC5-1

Up To 20 Gbps FireFly™ Edge Card Socket Assembly

UCC8 Series Thumbnail Image
UCC8

FireFly™ Positive Latching Receptacle

UEC5 Series Thumbnail Image
UEC5-2

20+ Gbps FireFly™ Edge Card Socket Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 7(c)-I
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Antimony, Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains PTFE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.