EPLSP-019-01000 0.80 mm Eye Speed® I/O Rugged Latching High-Speed Cable Assembly

Features

  • Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols

  • High-cycle Edge Rate® contact system

  • Rugged positive latch

  • 32 AWG low skew pair twinax cable

  • Available in 19 and 31 positions

  • Small 25.40 mm bend radius high flex cable

Online Pricing is not available for this part.
Part-specific Documents
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH TPO
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Trademarks EYE SPEED
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.