This rugged high-speed latching I/O cable system features rugged positive latching and supports multiple protocols, such as SAS, SATA, Ethernet, PCIe® and more.
Family Overview
Features
Small form factor for space saving applications
Micro rugged latching system
Shielded housing for EMI protection or sealed cable for IP68 applications
Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols
High-reliability Edge Rate® contacts
Downloads & Resources
Products
EPLSP - 0.80 mm Eye Speed® I/O Rugged Latching High-Speed Cable Assembly
Features
Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols
High-cycle Edge Rate® contact system
Rugged positive latch
32 AWG low skew pair twinax cable
Available in 19 and 31 positions
Small 25.40 mm bend radius high flex cable
ERI8 - 0.80 mm Eye Speed® I/O Right-Angle Edge Rate® Receptacle
Features
Rugged Edge Rate® contact system
Low profile right-angle design
Standard alignment pins and surface mount tails
Selective gold plated contacts
Available in 19 and 31 positions
Optional tape and reel packaging
ERC - Cage for ERI8/EPLSP Series Eye Speed® I/O High-Speed System
Features
Rugged die Cast, screw down design
Low profile right-angle design
Available with and without panel gasket
Available in 19 and 31 positions
RCH - 0.80 mm Eye Speed® Sealed IP68 High-Speed I/O Cable System
Features
Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols
IP68 sealed system
Rugged overmold construction with positive latches
Rugged Edge Rate® contact system
Small 25.40 mm (1.00") cable bend radius
100 ohm differential signal routing
RPBH - Cage For RCH/ERI8 Series, Eye Speed® Sealed IP68 High-Speed I/O System
Features
Rugged die cast panel mount design
Low profile right-angle
Supplied with panel mount hardware
Available in 19 positions
Dust cap available
Contact Sales
More High-Speed Assemblies
- SEARAY™ High Density Array Cable Assemblies
- SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies
- Q Series® High Speed Ground Plane Cables
- Q Rate® Slim High-Speed Cables & Connectors
- Edge Card Twinax High-Speed Cable Assemblies
- PCI Express® Cables and Connectors
- FireFly™ Optical Transceivers
- Razor Beam™ Self Mating High Speed Rugged Cables
- Edge Rate® High-Speed Cable Assemblies
- Low Cost Coax
- Direct Connect Cables
- Eye Speed® I/O Cable Assemblies