EPLSP-019-0255 0.80 mm Eye Speed® I/O Rugged Latching High-Speed Cable Assembly
Features
Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols
High-cycle Edge Rate® contact system
Rugged positive latch
32 AWG low skew pair twinax cable
Available in 19 and 31 positions
Small 25.40 mm bend radius high flex cable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EPLSP-019-1000 | 34 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| EPLSP-019-3000 | 2 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| EPLSP-019-0250 | 1 | Bag & Tag | 1 | 0 | Cable Length | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
