EPLSP-031-3000 - 0.80 mm Eye Speed® I/O Rugged Latching High-Speed Cable Assembly
Features
Supports SAS, SATA, Fibre Channel, Ethernet, PCIe® and InfiniBand™ protocols
High-cycle Edge Rate® contact system
Rugged positive latch
32 AWG low skew pair twinax cable
Available in 19 and 31 positions
Small 25.40 mm bend radius high flex cable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 25 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $406.256 | $382.119 | $357.985 | $321.787 | $287.114 | $275.552 | $252.441 | $252.441 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| EPLSP-031-3500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-4000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-2000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-1800 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-1500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-1200 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-1000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-5000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0750 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0700 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0610 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0508 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0500 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0400 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0350 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0300 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0250 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0230 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-0200 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| EPLSP-031-6000 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
