ERCD-013-01.72-TEU-TED-1-D 0.80 mm Edge Rate® Coax Cable Assembly
The ERCD is a 0.80 mm pitch high-speed cable assembly for wire-to-board applications. Compatible with the ERF8 and ERM8 connectors, the ERCD uses Samtec's Eye Speed cable to provide 14 Gbps performance. Samtec's unique manufacturing techniques allows customers to specify custom cable lengths for quick delivery.
Features
0.80 mm (.0315") pitch
34 AWG coax cable
50 ohm single-ended signal routing
Double row system to 120 pins
Rugged Edge Rate® contact
Standard metal latching system
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERCD-013-02.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-04.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-05.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-05.91-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-07.80-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-08.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-10.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-12.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-18.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-20.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-20.17-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-40.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ERCD-013-80.00-TEU-TED-1-D | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
