Edge Rate® High-Speed Cable Assemblies

These Edge Rate® high-speed cable assemblies feature a smooth milled contact surface, which reduces the wear on the contact, increasing durability and life, as well as Eye Speed® micro coax or twinax cable.

Features

  • Performance to 14 Gbps

  • 50 ohm single-ended and 100 ohm differential pair signal routing

  • Designed for rugged micro pitch applications

  • Edge Rate® contacts reduce broadside coupling

  • Latching system available

  • Hot swappable

Videos

Samtec Cable Group Tech Center HD
Samtec Cable Group Tech Center HD

Products

ERCD

0.80 mm Edge Rate® Coax Cable Assembly
Features
  • 0.80 mm (.0315") pitch

  • 34 AWG coax cable

  • 50 ohm single-ended signal routing

  • Double row system to 120 pins

  • Rugged Edge Rate® contact

  • Standard metal latching system

ERCD Series Thumbnail Image

ERDP

0.80 mm Edge Rate® Twinax Cable Assemblies
Features
  • 0.80 mm (.0315") pitch

  • 100 ohm differential signal routing

  • 30 AWG twinax cable

  • Double row system to 98 pins

  • Rugged Edge Rate® contact

  • Standard metal latching system

ERDP Series Thumbnail Image

ERM8

0.80 mm Edge Rate® Rugged High Speed Terminal
Features
  • Latching, differential pair and extended guide post options

  • 360º shielding available (ERM8-S)

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Positions: Up to 200

  • Stack Height: 7 mm–18 mm

  • Final Inch® break out region data available

  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 1.5 mm contact wipe

  • 56 Gbps PAM4 performance

  • High mating cycles to 1,000

  • Automotive A-Series product available

ERM8 Series Thumbnail Image

ERF8

0.80 mm Edge Rate® Rugged High-Speed Socket
Features
  • Rugged Edge Rate® contact

  • Smooth broad milled contact surface for increased wear life

  • 1.5 mm contact wipe

  • 56 Gbps PAM4 performance

  • High mating cycles to 1,000

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Positions: Up to 200

  • Stack Height: 7 mm–18 mm

  • Final Inch® break out region data available

  • 360º shielding available (ERF8-S)

  • Latching and extended guide post options

  • Automotive A-Series product available

ERF8 Series Thumbnail Image

ERM8-S

0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded
Features
  • Stack Height: 7, 9, 12 and 16 mm

  • 360º metal shielding for reduced EMI

  • Available with extended guide post

  • High mating cycles to 1,000

  • 56 Gbps PAM4 performance

  • Rugged Edge Rate® contacts optimized for signal integrity performance

  • 1.5 mm contact wipe

  • Single-ended or differential pair signal routing

  • Positions: 20–60

Series Image for ERM8-S

ERF8-S

0.80 mm Edge Rate® Rugged High Speed Socket, Shielded
Features
  • Available with extended guide post

  • 360º metal shielding for reduced EMI

  • High mating cycles to 1,000

  • 56 Gbps PAM4 performance

  • Rugged Edge Rate® contacts optimized for signal integrity performance

  • 1.5 mm contact wipe

  • Positions: 20–60

  • Stack Height: 7, 9, 12 and 16 mm

Series Image for ERF8-S

EEDP

0.80 mm High-Speed Edge Card Twinax Cable Assembly
Features
  • 0.80 mm (.0315") pitch

  • 100 ohm differential signal routing

  • 30 AWG twinax cable

  • Captive panel screw and latching option

  • Mates with Edge Rate® edge card socket

EEDP Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More High-Speed Assemblies