ERF5-005-05.0-L-DV-FL-K-TR 0.50 mm Edge Rate® Rugged High Speed Socket
The ERF5 is a board-mount socket designed for use in high-speed systems. The ERF5 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 28 Gbps performance. The ERF5 mates with ERM5 board-mount headers.
Features
Rugged Edge Rate® contact
Smooth broad milled contact surface for increased wear life
28 Gbps performance
1 mm contact wipe
High mating cycles to 250
Positions: Up to 150
Stack height: 7.00 mm–12.00 mm
Current rating: 1.5 A max
Voltage rating: 190 VAC/269 VDC max
Final Inch® break out region data available
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.666 | $3.314 | $3.080 | $2.933 | $2.480 | $2.330 | $2.027 | $1.725 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |