ERF5-010-07.0-L-DV-K-TR - 0.50 mm Edge Rate® Rugged High Speed Socket
The ERF5-RA is a right-angle board-mounted socket designed for use in high-speed systems. The ERF5-RA uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 28 Gbps performance. The ERF5-RA mates with ERM5 board-mount headers.
Features
Rugged Edge Rate® contact
28 Gbps performance
Positions: Up to 100
Smooth broad milled contact surface for increased wear life
Current rating: 1.5 A max
Voltage rating: 190 VAC/269 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 1933 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 100 | 250 | 400 | 1200 | 2800 | 5200 | 10000 |
| Price | $3.721 | $3.318 | $3.000 | $2.618 | $2.088 | $1.961 | $1.929 | $1.908 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERF5-010-07.0-L-DV-K-FR | 0 | Tape & Reel | 400 | 400 | Packaging | No |
| ERF5-010-07.0-S-DV-K-TR | 0 | Tape & Reel | 1 | 400 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (400 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |



