ERF6-40-03.5-S-DV-A-K-TR - 0.635 mm Edge Rate® Rugged High Speed Socket

The ERF6 is a board-mount socket designed for use in high-speed systems. The ERF6 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERF6 mates with ERM6 board-mount headers.

Features

  • Slim 2.5 mm body width

  • 2-row design; 10–60 positions per row (20–120 total positions)

  • Edge Rate® contact system optimized for signal integrity performance

  • Supports 56 Gbps PAM4 (28 Gbps NRZ) applications

  • 0.90 mm contact wipe

  • Passed 10 year Mixed Flowing Gas (MFG) testing. See ERF6 report below.

  • 5 mm stack height

  • J lead for standard processing

  • Additional stack heights in development

  • Current rating: 1.4 A max

  • Voltage rating: 155 VAC/ 219 VDC max

OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $9.586 $8.860 $8.375 $8.073 $6.712 $6.257 $5.350 $4.443
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
0.635 mm Pitch Edge Rate® SI Evaluation Kit

REF-224718-X.XX-XXX

Company: Samtec

Samtec's 0.635 mm pitch Edge Rate® rugged high-speed strips uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and high-speed systems. The ERM6 board-mounted terminals or headers mate with ERF6 board-mounted sockets. The 0.635 mm Pitch Edge Rate® SI Evaluation Kit (REF-224718-X.XX-XXX) provides system designers and SI engineers an easy-to-use solution for testing 0.635 mm pitch Edge Rate® rugged high-speed strips. The 0.635 mm Pitch Edge Rate® SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

Series Image for 292-CM
ERM6

0.635 mm Edge Rate® Rugged High Speed Terminal

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks EDGE RATE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.