ERF8-005-01-S-D-EM2-FR 0.80 mm Edge Rate® Rugged High-Speed Socket
The ERF8-EM is an edge-mount PCB socket designed for use in high-speed systems. The ERF8-EM uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERF8-EM mates with ERM8 board-mount headers.
Features
28 Gbps performance
Rugged Edge Rate® contact
Smooth broad milled contact surface for increased wear life
Positions: Up to 150
Voltage rating: 225 VAC/318 VDC max
High mating cycles to 100
Extended guide post with shield available
Current rating: 2.2 A max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 150 | 450 | 900 | 2400 | 6300 |
| Price | $3.293 | $3.293 | $2.654 | $2.442 | $1.590 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERF8-005-01-S-D-EM2-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

