ERF8-005-05.0-L-DV-L-TR 0.80 mm Edge Rate® Rugged High-Speed Socket
The ERF8 is a board-mounted socket designed for use in high-speed systems. The ERF8 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERF8 mates with ERM8 board-mounted headers.
Features
56 Gbps PAM4 performance
Rugged Edge Rate® contact
Smooth broad milled contact surface for increased wear life
1.5 mm contact wipe
High mating cycles to 1,000
Positions: Up to 200
Stack Height: 7 mm–18 mm
360º shielding available (ERF8-S)
Voltage rating: 225 VAC/318 VDC max
Latching and extended guide post options
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Final Inch® break out region data available
Current rating: 2.2 A max
SureCoat™ Silver -Ax plating for high temp environments, improved durability and cost efficiency
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 375 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.231 | $2.886 | $2.650 | $2.584 | $2.313 | $2.035 | $1.808 | $1.637 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERF8-005-05.0-L-DV-L-FR | 0 | Tape & Reel | 500 | 500 | Packaging | No |
| ERF8-005-05.0-S-DV-L-TR | 0 | Tape & Reel | 1 | 500 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (500 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
