ERF8-005-05.0-L-DV-S-TR 0.80 mm Edge Rate® Rugged High-Speed Socket

The ERF8-S is a shielded board-mount socket designed for use in high-speed systems. The ERF8-S uses the Edge Rate® contact system, which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERF8-S mates with ERM8-S board-mount headers.

Features

  • 360º metal shielding for reduced EMI

  • 56 Gbps PAM4 performance

  • 1.5 mm contact wipe

  • Positions: 20–60

  • High mating cycles to 1,000

  • Stack Height: 7, 8, 10, 12, 14 and 16 mm

  • Voltage rating: 225 VAC/318 VDC max

  • Current rating: 2.2 A max

  • Rugged Edge Rate® contacts optimized for signal integrity performance

  • Available with extended guide post

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 5000
Price $3.548 $3.208 $2.981 $2.839 $2.327 $2.157 $1.816 $1.476
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

ERF8-EM Series Thumbnail Image
ERF8-EM

0.80 mm Edge Rate® Rugged High Speed Socket, Edge Mount

ERF8-RA Series Thumbnail Image
ERF8-RA

0.80 mm Edge Rate® Rugged High Speed Socket, Right-Angle

ERF8 Series Thumbnail Image
ERF8

0.80 mm Edge Rate® Rugged High-Speed Socket

Mating Connectors

ERCD Series Thumbnail Image
ERCD

0.80 mm Edge Rate® Coax Cable Assembly

ERDP Series Thumbnail Image
ERDP

0.80 mm Edge Rate® Twinax Cable Assemblies

ERM8 Series Thumbnail Image
ERM8

0.80 mm Edge Rate® Rugged High Speed Terminal

Series Image for ERM8-S
ERM8-S

0.80 mm Edge Rate® Rugged High Speed Terminal, Shielded

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks EDGE RATE CONTACT
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.