ERF8-005-05.0-S-DV-L-FR 0.80 mm Edge Rate® Rugged High-Speed Socket
The ERF8-S is a shielded board-mount socket designed for use in high-speed systems. The ERF8-S uses the Edge Rate® contact system, which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERF8-S mates with ERM8-S board-mount headers.
Features
360º metal shielding for reduced EMI
56 Gbps PAM4 performance
1.5 mm contact wipe
Positions: 20–60
High mating cycles to 1,000
Stack Height: 7, 8, 10, 12, 14 and 16 mm
Voltage rating: 225 VAC/318 VDC max
Current rating: 2.2 A max
Rugged Edge Rate® contacts optimized for signal integrity performance
Available with extended guide post
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 500 | 1000 | 2500 | 5000 |
| Price | $2.811 | $2.475 | $2.195 | $1.971 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERF8-005-05.0-S-DV-L | 0 | Bulk | 1 | 0 | Packaging | No |
| ERF8-005-05.0-S-DV-L-TR | 0 | Tape & Reel | 1 | 500 | Packaging | No |
| ERF8-005-05.0-L-DV-L-FR | 0 | Tape & Reel | 500 | 500 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

