ERI8-019-S-D-RA - 0.80 mm Eye Speed® I/O Right-Angle Edge Rate® Receptacle
Features
Rugged Edge Rate® contact system
Low profile right-angle design
Standard alignment pins and surface mount tails
Selective gold plated contacts
Available in 19 and 31 positions
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 228 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 60 | 120 | 480 | 960 | 3420 |
| Price | $6.390 | $5.214 | $4.822 | $4.038 | $3.254 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERI8-019-S-D-RA-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| ERI8-019-S-D-RA-TR | 0 | Tape & Reel | 1 | 250 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (60 parts per package) |