ERM6-30-01.5-L-DV-A-WT-K-FR - 0.635 mm Edge Rate® Rugged High Speed Terminal
The ERM6 is a board-mount header designed for use in high-speed systems. The ERM6 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 28 Gbps performance. The ERM6 mates with ERF6 board-mount sockets.
Features
Additional stack heights in development
J lead for standard processing
2-row design; 10–60 positions per row (20–120 total positions)
Edge Rate® contact system optimized for signal integrity performance
Supports 56 Gbps PAM4 (28 Gbps NRZ) applications
0.90 mm contact wipe
Passed 10 year Mixed Flowing Gas (MFG) testing. See ERM6 report below.
5 mm stack height
Slim 2.5 mm body width
Current rating: 1.4 A max
Voltage rating: 155 VAC/ 219 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||
|---|---|---|---|
| Breaks | 650 | 1300 | 2600 |
| Price | $4.579 | $3.954 | $3.318 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERM6-30-01.5-L-DV-A-WT-K-TR | 0 | Tape & Reel | 1 | 650 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

