ERM8-005-02.0-STL-DV-P-TR - 0.80 mm Edge Rate® Rugged High Speed Terminal
The ERM8-S is a shielded board-mount header designed for use in high-speed systems. The ERM8-S uses the Edge Rate® contact system, which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERM8-S mates with ERF8 board-mount sockets.
Features
360º metal shielding for reduced EMI
56 Gbps PAM4 performance
1.5 mm contact wipe
Positions: 20–60
Stack Height: 7, 8, 10, 12, 14 and 16 mm
Voltage rating: 225 VAC/318 VDC max
Current rating: 2.2 A max
High mating cycles to 1,000
Rugged Edge Rate® contacts optimized for signal integrity performance
Available with extended guide post
Single-ended or differential pair signal routing
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.450 | $4.023 | $3.739 | $3.561 | $2.936 | $2.728 | $2.312 | $1.895 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERM8-005-02.0-STL-DV-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| ERM8-005-02.0-L-DV-P-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| ERM8-005-02.0-S-DV-P-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

