ERM8-005-03.0-L-DV-L-P-FR - 0.80 mm Edge Rate® Rugged High Speed Terminal
The ERM8 is a board-mounted header designed for use in high-speed systems. The ERM8 uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERM8 mates with ERF8 board-mounted sockets.
Features
56 Gbps PAM4 performance
Rugged Edge Rate® contact
Smooth broad milled contact surface for increased wear life
Positions: Up to 200
1.5 mm contact wipe
Stack Height: 7 mm–18 mm
Latching, differential pair and extended guide post options
360º shielding available (ERM8-S)
High mating cycles to 1,000
Voltage rating: 225 VAC/318 VDC max
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Final Inch® break out region data available
Current rating: 2.2 A max
SureCoat™ Silver -Ax plating for high temp environments, improved durability and cost efficiency
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 400 | 800 | 1200 | 2800 | 5200 |
| Price | $2.830 | $2.555 | $2.268 | $2.067 | $1.897 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERM8-005-03.0-L-DV-L-P-TR | 0 | Tape & Reel | 1 | 400 | Packaging | No |
| ERM8-005-03.0-S-DV-L-P-FR | 0 | Tape & Reel | 400 | 400 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

