ERM8-010-01-L-D-RA-L-K-TR - .8mm Edge Rate High-Speed Header Rugged Connector, 20 Pin, 2 Row, 10µin Gold/Tin, Right Angle, Latch, K Pad, Tape & Reel
The ERM8-RA is a right-angle board-mount header designed for use in high-speed systems. The ERM8-RA uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The ERM8-RA mates with ERF8 board-mounted sockets.
Features
Rugged Edge Rate® contact
Smooth broad milled contact surface for increased wear life
28 Gbps performance
High mating cycles to 500
Positions: Up to 150
Latching and differential pair with hot swap options
Voltage rating: 225 VAC/318 VDC max
Current rating: 2.2 A max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.454 | $6.734 | $6.366 | $6.169 | $5.490 | $4.837 | $4.303 | $3.817 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ERM8-010-01-L-D-RA-L-K-FR | 0 | Tape & Reel | 200 | 200 | Packaging | No |
| ERM8-010-01-S-D-RA-L-K-TR | 0 | Tape & Reel | 1 | 200 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (200 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

