ESCA-20-08-03.9-2-2 0.80 mm SEARAY™ High-Speed/High-Density Array Micro Coax Cable Assembly
Features
0.80 mm (.0315") pitch
34 AWG micro ribbon coax cable
50 ohm single-ended signal routing
Available up to 300 positions
Eight and ten rows
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ESCA-20-08-04.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-03.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-02.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-06.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-07.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-08.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-10.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-11.0-2-2 | 0 | Bulk | 1 | 0 | Cable Length | No |
| ESCA-20-08-12.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-24.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-35.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-36.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-48.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-60.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-61.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| ESCA-20-08-79.0-2-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
