SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies

These ultra high-density, high-speed .8mm pitch array cable assemblies feature micro coax cable and rugged Edge Rate® contacts for performance up to 14 Gbps and 50% board space savings.

Features

  • Performance to 14 Gbps

  • 50% board space savings versus .050" (1.27 mm) pitch arrays

  • Edge Rate® contacts reduce broadside coupling

  • 50 ohm single-ended signal routing

  • Supports PCIe® 3.0 and SAS3 protocols

  • Designed for rugged micro pitch applications

  • 34 AWG micro ribbon coax cable

  • Up to 300 I/Os

  • 8 and 10 row designs

Downloads & Resources

Literature

SEARAY™ 0.80 mm Pitch eBrochure

SEARAY™ 0.80 mm Pitch eBrochure

Download PDF
High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF

Technical Documents

Videos

SEARAY™ High Density Arrays
SEARAY™ High Density Arrays
Samtec Cable Group Tech Center HD
Samtec Cable Group Tech Center HD

Products

ESCA

0.80 mm SEARAY™ High-Speed/High-Density Array Micro Coax Cable Assembly
Features
  • 0.80 mm (.0315") pitch

  • 34 AWG micro ribbon coax cable

  • 50 ohm single-ended signal routing

  • Available up to 300 positions

  • Eight and ten rows

ESCA Series Thumbnail Image

SEAF8

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket
Features
  • 0.80 mm (.0315") pitch

  • 50% board space savings versus .050" pitch SEARAY™

  • Rugged Edge Rate® contact system

  • 56 Gbps PAM4 performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Lower insertion/withdrawal forces

  • Solder charge termination

  • 7 mm and 10 mm stack heights

  • Analog Over Array™ capable

  • Automotive A-Series product available

SEAF8 Series Thumbnail Image

SEAM8

0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal
Features
  • 0.80 mm (.0315") pitch

  • 50% board space savings versus .050" pitch SEARAY™

  • Rugged Edge Rate® contact system

  • 56 Gbps PAM4 performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Lower insertion/withdrawal forces

  • Solder charge termination

  • 7 mm and 10 mm stack heights

  • Analog Over Array™ capable

  • Automotive A-Series product available

SEAM8 Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More High-Speed Assemblies