ESQT-105-02-SM-D-600 FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch
The ESQT is a flexible-height through-hole socket strip designed for higher profile board spacing. ESQT uses the high retention, cost-effective Tiger Buy™ contact to provide reliable connections, and is available from single row to six-row options.
Features
Application: FleXYZ™ design allows design flexibility in all three axes to six rows with 50 pins per row
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: PC/104-Plus™ compliant
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.056 | $3.621 | $3.196 | $2.803 | $2.601 | $2.110 | $1.621 | $1.230 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ESQT-105-02-L-D-600 | 0 | Layer | 1 | 0 | Plating | No |
| ESQT-105-02-S-D-600 | 0 | Bulk | 1 | 0 | Plating | No |
| ESQT-105-02-GF-D-600 | 0 | Layer | 1 | 0 | Plating | No |
| ESQT-105-02-G-D-600 | 0 | Layer | 1 | 0 | Plating | No |
| ESQT-105-02-F-D-600 | 0 | Layer | 1 | 0 | Plating | No |
| ESQT-105-02-M-D-600 | 0 | Layer | 1 | 0 | Plating | No |
| ESQT-105-02-SM-D-309 | 0 | Layer | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
