ESQT-110-02-M-D-367 FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch
The ESQT is a flexible-height through-hole socket strip designed for higher profile board spacing. ESQT uses the high retention, cost-effective Tiger Buy™ contact to provide reliable connections, and is available from single row to six-row options.
Features
Application: FleXYZ™ design allows design flexibility in all three axes to six rows with 50 pins per row
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: PC/104-Plus™ compliant
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 7000 |
| Price | $6.016 | $5.439 | $5.054 | $4.813 | $3.552 | $3.131 | $2.290 | $1.449 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ESQT-110-02-M-D-645 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-732 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-600 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-504 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-735 | 0 | Tube | 1 | 11 | StackHeight | No |
| ESQT-110-02-M-D-434 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-435 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-655 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-455 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-530 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-310 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-715 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-720 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-483 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-725 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-550 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-424 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-488 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-440 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-110-02-M-D-408 | 0 | Layer | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
