ESQT-111-03-F-D-400 - FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch
The ESQT is a flexible-height through-hole socket strip designed for higher profile board spacing. ESQT uses the high retention, cost-effective Tiger Buy™ contact to provide reliable connections, and is available from single row to six-row options.
Features
Application: FleXYZ™ design allows design flexibility in all three axes to six rows with 50 pins per row
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: PC/104-Plus™ compliant
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.432 | $3.058 | $2.704 | $2.371 | $2.194 | $1.789 | $1.373 | $1.040 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ESQT-111-03-F-D-309 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-368 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-310 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-350 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-355 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-345 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-330 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-408 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-390 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-375 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-312 | 0 | Layer | 1 | 0 | StackHeight | No |
| ESQT-111-03-F-D-384 | 0 | Layer | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
