ESQT-120-02-GF-D-625 - 2mm/.079in Elevated Box Receptacle Square Tail, 40 Pin, 2 Row, Through Hole, Gold Flash, .625in Body Ht, .850in OAL
The ESQT is a flexible-height through-hole socket strip designed for higher profile board spacing. ESQT uses the high retention, cost-effective Tiger Buy™ contact to provide reliable connections, and is available from single row to six-row options.
Features
Application: FleXYZ™ design allows design flexibility in all three axes to six rows with 50 pins per row
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: 2.00 mm (.0787")
Special Features: PC/104-Plus™ compliant
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $11.021 | $10.058 | $9.027 | $8.019 | $7.437 | $6.037 | $4.637 | $3.517 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ESQT-120-02-L-D-625 | 0 | Tube | 1 | 14 | Plating | No |
| ESQT-120-02-F-D-625 | 0 | Tube | 1 | 14 | Plating | No |
| ESQT-120-02-M-D-625 | 0 | Tube | 1 | 14 | Plating | No |
| ESQT-120-02-GF-D-310 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-430 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-700 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-760 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-540 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-790 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-550 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-750 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-368 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-725 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-651 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-496 | 0 | Tube | 1 | 14 | StackHeight | No |
| ESQT-120-02-GF-D-650 | 0 | Tube | 1 | 14 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (14 parts per package) |
