ETUO-B04-10-028-0-3-1-5 FireFly™ Extended Temperature Active Optical Micro Flyover® Cable Assembly
Features
Extended temperature range from -40 ºC to +85 ºC
Data connection is taken "off board" for easier routing
High-speed performance to 10.3125 Gbps per channel
High-performance signal quality with BER better than 1E-12
Integral heat sink provides optimal cooling for thermal operating conditions
Variety of fiber type and End 2 options
For more information, contact [email protected]