ETUO-B04-25-051-0-2-1-5 - FireFly™ Extended Temperature Active Optical Micro Flyover® Cable Assembly

Features

  • Extended temperature range from -40 ºC to +85 ºC

  • Data connection is taken "off board" for easier routing

  • High-speed performance to 10.3125 Gbps per channel

  • High-performance signal quality with BER better than 1E-12

  • Integral heat sink provides optimal cooling for thermal operating conditions

  • Variety of fiber type and End 2 options

  • For more information, contact [email protected]

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Mating Connectors

Series Image for 292-CM
UEC5-1

Up To 20 Gbps FireFly™ Edge Card Socket Assembly

UCC8 Series Thumbnail Image
UCC8

FireFly™ Positive Latching Receptacle

UEC5 Series Thumbnail Image
UEC5-2

20+ Gbps FireFly™ Edge Card Socket Assembly
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
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 7(c)-I
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Manual

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.