ETUO-U12-10-014-0-1-1-8 - FireFly™ Extended Temperature Active Optical Micro Flyover® Cable Assembly
Features
Extended temperature range from -40 ºC to +85 ºC
Data connection is taken "off board" for easier routing
High-speed performance to 25.7 Gbps per channel performance
High-performance signal quality with BER better than 1E-12
Integral heat sink provides optimal cooling for thermal operating conditions
Variety of fiber type and End 2 options
For more information, contact [email protected]