FJ-10-R-71.50-4 1.00 mm Flat Flex Cable

This flat flex cable features several standard pin counts and is easily modified for custom pin counts and lengths. It is compatible with standard and zero insertion force connectors.

Features

  • Easily modified for custom pin counts and lengths

  • Mating standard and ZIF connectors

  • Standard pin counts available from stock

Stock
Ships Tomorrow: 180 pieces
OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $25.391 $24.037 $23.134 $22.570 $18.186 $16.725 $13.803 $10.880
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Prints
Mates and Related Components

Mating Connectors

FC1 Series Thumbnail Image
FC1

1.00 mm Flat Flexible Cable (FFC) Socket Strip

ZF1 Series Thumbnail Image
ZF1

1.00 mm Zero Insertion Force Flat Flexible Cable Socket Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8544.49
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
California Proposition 65 WARNING: Risk of Cancer (Antimony). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: CHINA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.