FJH-10-D-25.00-4 Flat Flexible Cable Jumper, 0.50 mm Pitch

The FJH is a flat flexible cable jumper suitable for a wide variety of board-to-board applications. FJH is easily modified to create custom pin counts and cable lengths, and mates with the ZF5S zero-insertion force connector.

Features

  • Easily modified for custom pin counts and lengths

  • Mating standard and ZIF connectors

  • Standard pin counts available from stock

Stock
Ships Tomorrow: 73 pieces
OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $8.266 $7.640 $7.223 $6.962 $5.610 $5.159 $4.257 $3.356
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Prints
Mates and Related Components

Mating Connectors

ZF5S Series Thumbnail Image
ZF5S

Zero Insertion Force Connector for FFC, 0.50 mm (.0197") Pitch

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8544.49
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
California Proposition 65 WARNING: Risk of Cancer (Antimony). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.