FJH-40-D-80.45-4 Flat Flexible Cable Jumper, 0.50 mm Pitch

The FJH is a flat flexible cable jumper suitable for a wide variety of board-to-board applications. FJH is easily modified to create custom pin counts and cable lengths, and mates with the ZF5S zero-insertion force connector.

Features

  • Easily modified for custom pin counts and lengths

  • Mating standard and ZIF connectors

  • Standard pin counts available from stock

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $42.812 $40.528 $39.006 $38.055 $30.663 $28.200 $23.272 $18.344
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Prints
Mates and Related Components

Mating Connectors

ZF5S Series Thumbnail Image
ZF5S

Zero Insertion Force Connector for FFC, 0.50 mm (.0197") Pitch

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8544.49
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.