FMPS-06-01-L-S-RA-LC - 30A Blade Power Hinge Receptacle Connector, Right Angle, 6 Power Pins, 10µin Gold/Tin, Locking Clip
Features
5.00 mm (.1969") pitch
High-power dual blade contact
Current rating: 31.4 A max
Voltage rating: 410 VAC/850 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 3555 |
| Price | $7.081 | $6.402 | $5.948 | $5.664 | $4.749 | $4.444 | $3.834 | $3.223 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FMPS-06-01-T-S-RA-LC | 0 | Tray | 1 | 45 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (45 parts per package) |
